(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

M8 Series Heavy Bracket (□45 frame specialized bracket) ABLH

M8 Series Heavy Bracket (□45 frame specialized bracket) ABLH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,404₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

Part Number
ABLH-8080-8
ABLH-8080-8-BNH
ABLH-8080-8-BNHS
ABLH-8080-8-CNH
ABLH-8080-8-CNHS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Screw Type Screw・Nut Material

₹ 1,403.64

1 Piece(s) 5 Day(s) or more 10Bracket only--

₹ 1,812.47

1 Piece(s) 5 Day(s) or more 10Fasteners SetUpset BoltSteel

₹ 2,024.15

1 Piece(s) 5 Day(s) or more 10Fasteners SetUpset BoltStainless Steel

₹ 1,958.11

1 Piece(s) 5 Day(s) or more 10Fasteners SetBolt of washer included hexagonal socket headSteel

₹ 2,143.33

1 Piece(s) 5 Day(s) or more 10Fasteners SetBolt of washer included hexagonal socket headStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Applicable Frame Width(mm) 45 Number of the Applicable Slots 2-Row Groove
Perpendicularity Without standard Series NIC Autotec M8 Series Additional Functions (Extruded Bracket) Standard
Body Material A6063S-T5 Surface Treatment Anodized Width(mm) 80
X
whatsapp-qr whatsapp-icon