(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Structural material for factory automation equipment
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable Frame Width (mm) | Number of the Applicable Slots | Specifications | Width (mm) | Screw Type | Screw・Nut Material |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 972.91 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 1-Row Groove | Bracket only | 25 | - | - | ||
₹ 1,298.22 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 1-Row Groove | Fasteners Set | 25 | Upset Bolt | Steel | ||
₹ 1,420.69 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 1-Row Groove | Fasteners Set | 25 | Upset Bolt | Stainless Steel | ||
₹ 1,318.69 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 1-Row Groove | Fasteners Set | 25 | Bolt of washer included hexagonal socket head | Steel | ||
₹ 1,441.93 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 1-Row Groove | Fasteners Set | 25 | Bolt of washer included hexagonal socket head | Stainless Steel | ||
₹ 1,517.56 | 1 Piece(s) | 5 Day(s) or more | 10 | 60 | 2-Row Groove | Bracket only | 55 | - | - | ||
₹ 1,918.44 | 1 Piece(s) | 5 Day(s) or more | 10 | 60 | 2-Row Groove | Fasteners Set | 55 | Upset Bolt | Steel | ||
₹ 2,238.38 | 1 Piece(s) | 5 Day(s) or more | 10 | 60 | 2-Row Groove | Fasteners Set | 55 | Upset Bolt | Stainless Steel | ||
₹ 2,031.33 | 1 Piece(s) | 5 Day(s) or more | 10 | 60 | 2-Row Groove | Fasteners Set | 55 | Bolt of washer included hexagonal socket head | Steel | ||
₹ 2,279.11 | 1 Piece(s) | 5 Day(s) or more | 10 | 60 | 2-Row Groove | Fasteners Set | 55 | Bolt of washer included hexagonal socket head | Stainless Steel | ||
₹ 2,287.89 | 1 Piece(s) | 5 Day(s) or more | 10 | 90 | 3-Row Groove | Bracket only | 85 | - | - | ||
₹ 2,803.51 | 1 Piece(s) | 5 Day(s) or more | 10 | 90 | 3-Row Groove | Fasteners Set | 85 | Upset Bolt | Steel | ||
₹ 3,278.05 | 1 Piece(s) | 5 Day(s) or more | 10 | 90 | 3-Row Groove | Fasteners Set | 85 | Upset Bolt | Stainless Steel | ||
₹ 2,973.02 | 1 Piece(s) | 5 Day(s) or more | 10 | 90 | 3-Row Groove | Fasteners Set | 85 | Bolt of washer included hexagonal socket head | Steel | ||
₹ 3,342.69 | 1 Piece(s) | 5 Day(s) or more | 10 | 90 | 3-Row Groove | Fasteners Set | 85 | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Bracket Tape | Extruded Brackets | Perpendicularity | Without standard | Series | NIC Autotec M6 Series |
---|---|---|---|---|---|
Additional Functions (Extruded Bracket) | Standard | Body Material | A6063S-T5 | Surface Treatment | Anodized |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy