(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

M6 Series Heavy Bracket ABCH-6025-6-C5

M6 Series Heavy Bracket ABCH-6025-6-C5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      780₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

Part Number
ABCH-6025-6-C5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 780.00

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series NIC Autotec M6 Series Applicable Frame Width(mm) 30
Number of the Applicable Slots 1-Row Groove Additional Functions (Extruded Bracket) Standard Perpendicularity Without standard
Specifications Bracket only Body Material A6063S-T5 Surface Treatment Anodized
Width(mm) 25

Please check the type/dimensions/specifications of the part ABCH-6025-6-C5 in the M6 Series Heavy Bracket ABCH-6025-6-C5 series.