(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Structural material for factory automation equipment
Part Number |
---|
ABLRD-30-6 |
ABLRD-30-6-BNH |
ABLRD-30-6-BNHS |
ABLRD-30-6-CNH |
ABLRD-30-6-CNHS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Screw Type | Screw・Nut Material |
---|---|---|---|---|---|---|---|---|
₹ 792.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Bracket only | - | - | ||
₹ 980.01 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | Upset Bolt | Steel | ||
₹ 1,270.51 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | Upset Bolt | Stainless Steel | ||
₹ 1,065.99 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | Bolt of washer included hexagonal socket head | Steel | ||
₹ 1,278.33 | 1 Piece(s) | 5 Day(s) or more | 10 | Fasteners Set | Bolt of washer included hexagonal socket head | Stainless Steel |
Part Number |
---|
Loading...
Bracket Tape | Tabbed Brackets | Additional Functions (Tabbed Bracket) | Standard | Tab Position | Without Tab |
---|---|---|---|---|---|
Applicable Frame Width(mm) | 30 | Number of the Applicable Slots | 1-Row Groove | Perpendicularity | Without standard |
Series | NIC Autotec M6 Series | Body Material | ADC-12 | Surface Treatment | Silver Baked Coating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy