(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

M4 Series Heavy Bracket ABLR

M4 Series Heavy Bracket ABLR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      851₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

Part Number
ABLR-4015-4
ABLR-4015-4-BNH
ABLR-4015-4-BNHS
ABLR-4015-4-CNH
ABLR-4015-4-CNHS
ABLR-4035-4
ABLR-4035-4-BNH
ABLR-4035-4-BNHS
ABLR-4035-4-CNH
ABLR-4035-4-CNHS
ABLR-4055-4
ABLR-4055-4-BNH
ABLR-4055-4-BNHS
ABLR-4055-4-CNH
ABLR-4055-4-CNHS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Frame Width
(mm)
Number of the Applicable Slots Specifications Width
(mm)
Screw Type Screw・Nut Material

₹ 850.85

1 Piece(s) 5 Day(s) or more 10201-Row GrooveBracket only15--

₹ 1,124.01

1 Piece(s) 5 Day(s) or more 10201-Row GrooveFasteners Set15Upset BoltSteel

₹ 1,233.09

1 Piece(s) 5 Day(s) or more 10201-Row GrooveFasteners Set15Upset BoltStainless Steel

₹ 1,155.99

1 Piece(s) 5 Day(s) or more 10201-Row GrooveFasteners Set15Bolt of washer included hexagonal socket headSteel

₹ 1,233.09

1 Piece(s) 5 Day(s) or more 10201-Row GrooveFasteners Set15Bolt of washer included hexagonal socket headStainless Steel

₹ 1,224.82

1 Piece(s) 5 Day(s) or more 10402-Row GrooveBracket only35--

₹ 1,630.75

1 Piece(s) 5 Day(s) or more 10402-Row GrooveFasteners Set35Upset BoltSteel

₹ 1,805.44

1 Piece(s) 5 Day(s) or more 10402-Row GrooveFasteners Set35Upset BoltStainless Steel

₹ 1,666.53

1 Piece(s) 5 Day(s) or more 10402-Row GrooveFasteners Set35Bolt of washer included hexagonal socket headSteel

₹ 1,805.82

1 Piece(s) 5 Day(s) or more 10402-Row GrooveFasteners Set35Bolt of washer included hexagonal socket headStainless Steel

₹ 1,585.42

1 Piece(s) 5 Day(s) or more 10603-Row GrooveBracket only55--

₹ 2,108.38

1 Piece(s) 5 Day(s) or more 10603-Row GrooveFasteners Set55Upset BoltSteel

₹ 2,367.47

1 Piece(s) 5 Day(s) or more 10603-Row GrooveFasteners Set55Upset BoltStainless Steel

₹ 2,158.91

1 Piece(s) 5 Day(s) or more 10603-Row GrooveFasteners Set55Bolt of washer included hexagonal socket headSteel

₹ 2,367.85

1 Piece(s) 5 Day(s) or more 10603-Row GrooveFasteners Set55Bolt of washer included hexagonal socket headStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series NIC Autotec M4 Series Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6063S-T5 Surface Treatment Anodized