(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

M4 Series Heavy Bracket ABLRD-20-4

M4 Series Heavy Bracket ABLRD-20-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      598₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

Part Number
ABLRD-20-4
ABLRD-20-4-BNH
ABLRD-20-4-BNHS
ABLRD-20-4-CNH
ABLRD-20-4-CNHS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Screw Type Screw・Nut Material

₹ 597.99

1 Piece(s) 5 Day(s) or more 10Bracket only--

₹ 812.01

1 Piece(s) 5 Day(s) or more 10Fasteners SetUpset BoltSteel

₹ 987.99

1 Piece(s) 5 Day(s) or more 10Fasteners SetUpset BoltStainless Steel

₹ 843.99

1 Piece(s) 5 Day(s) or more 10Fasteners SetBolt of washer included hexagonal socket headSteel

₹ 987.99

1 Piece(s) 5 Day(s) or more 10Fasteners SetBolt of washer included hexagonal socket headStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Additional Functions (Tabbed Bracket) Standard Tab Position Without Tab
Applicable Frame Width(mm) 20 Number of the Applicable Slots 1-Row Groove Perpendicularity Without standard
Series NIC Autotec M4 Series Body Material ADC-12 Surface Treatment Silver Baked Coating
X
whatsapp-qr whatsapp-icon