(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]·Structural element of factory automation equipment. [Materials]·Stainless steel (SUS XM7)
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
ECSS-06-16 |
ECSS-08-25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Dia. (mm) | Thread Length (mm) |
---|---|---|---|---|---|---|---|
₹ 260.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 16 | ||
₹ 453.99 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 25 |
Part Number |
---|
Loading...
Type | Extra low head hex socket | Material | Stainless Steel | Surface Treatment | No |
---|---|---|---|---|---|
Qty. | 1 pc. | Details of Material | SUS XM7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy