(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | [Hex Socket Head Cap Screw] Hexagon socket head bolt | Thread Dia.(mm) | 6 |
---|---|---|---|
Thread Length(mm) | 21 | Material | Stainless Steel |
Surface Treatment | No | Qty. | 1 pc. |
Strength Class | A2-70 | Details of Material | Equivalent to SUS304 |
RoHS | 10 | - | - |
Japanese Only
Loading...
Type | [Hex Socket Head Cap Screw] Hexagon socket head bolt | Thread Dia.(mm) | 6 |
---|---|---|---|
Thread Length(mm) | 21 | Material | Stainless Steel |
Surface Treatment | No | Qty. | 1 pc. |
Strength Class | A2-70 | Details of Material | Equivalent to SUS304 |
RoHS | 10 | - | - |
Loading...
Type | [Hex Socket Head Cap Screw] Hexagon socket head bolt | Thread Dia.(mm) | 6 |
---|---|---|---|
Thread Length(mm) | 21 | Material | Stainless Steel |
Surface Treatment | No | Qty. | 1 pc. |
Strength Class | A2-70 | Details of Material | Equivalent to SUS304 |
RoHS | 10 | - | - |
·Structural element of factory automation equipment. [Materials]Equivalent to SUS304
Loading...
Type | [Hex Socket Head Cap Screw] Hexagon socket head bolt | Thread Dia.(mm) | 6 |
---|---|---|---|
Thread Length(mm) | 21 | Material | Stainless Steel |
Surface Treatment | No | Qty. | 1 pc. |
Strength Class | A2-70 | Details of Material | Equivalent to SUS304 |
RoHS | 10 | - | - |
Japanese Only
Loading...
Loading...
Loading...
Type | [Hex Socket Head Cap Screw] Hexagon socket head bolt | Thread Dia.(mm) | 6 |
---|---|---|---|
Thread Length(mm) | 21 | Material | Stainless Steel |
Surface Treatment | No | Qty. | 1 pc. |
Strength Class | A2-70 | Details of Material | Equivalent to SUS304 |
RoHS | 10 | - | - |
Type | Hexagon socket head bolt | Thread Dia.(mm) | 6 | Thread Length(mm) | 21 |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No | Qty. | 1 pc. |
Strength Class | A2-70 | Details of Material | Equivalent to SUS304 |
Please check the type/dimensions/specifications of the part HCSS35-06-21 in the Ultra-High Hex Socket Head Bolt series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy