(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Handle for Pipe Frame DTP-35110

Handle for Pipe Frame DTP-35110
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,255₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Structural element of factory automation equipment. [Materials]Polyamide "PA."

 
Part Number
DTP-35110L
DTP-35110R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

₹ 2,254.73

1 Piece(s) 5 Day(s) or more 10For Left Sides

₹ 2,254.73

1 Piece(s) 5 Day(s) or more 10For Right Side

Loading...

  1. 1

Basic Information

Type For Aluminum Extrusions Mounting Method Round hole Compatible Extrusion Selection M6 Type And M8 Type
Material Polyamide [PA]
X
whatsapp-qr whatsapp-icon