(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Extrusion Hinge for Heavy Loads AHH

Aluminum Extrusion Hinge for Heavy Loads AHH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,594₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural element material of factory automation equipment. Main body material: A6063S-T5 / shaft: stainless steel "SUS304" / main body cap: polyamide "PA" / bearings: polyacetal "POM." Surface treatment: main body: anodizing *2 upper and lower pieces are included in 1 set. External type. Lift-off. Available for left opening (-L) and right opening (-R)

 
Part Number
AHH-60127-6-L
AHH-60127-6-L-BNH
AHH-60127-6-L-BNHS
AHH-60127-6-R
AHH-60127-6-R-BNH
AHH-60127-6-R-BNHS
AHH-80127-8-L
AHH-80127-8-L-BNH
AHH-80127-8-L-BNHS
AHH-80127-8-R
AHH-80127-8-R-BNH
AHH-80127-8-R-BNHS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications Opening Direction Width
(mm)
Compatible Extrusion Selection Package deal Tightening Bolt

₹ 4,593.65

1 Piece(s) 5 Day(s) or more 10-For Left Opening60M6 ShapeSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-

₹ 5,045.45

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: SteelFor Left Opening60M6 ShapeSet( with square nuts and nut holder and Fastening bolts)CSW-06-15 (8)

₹ 5,374.62

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless SteelFor Left Opening60M6 ShapeSet( with square nuts and nut holder and Fastening bolts)CSWS-06-15 (8 Locations)

₹ 4,593.65

1 Piece(s) 5 Day(s) or more 10-Right Opening Used60M6 ShapeSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-

₹ 5,045.45

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: SteelRight Opening Used60M6 ShapeSet( with square nuts and nut holder and Fastening bolts)CSW-06-15 (8)

₹ 5,374.62

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless SteelRight Opening Used60M6 ShapeSet( with square nuts and nut holder and Fastening bolts)CSWS-06-15 (8 Locations)

₹ 5,063.45

1 Piece(s) 5 Day(s) or more 10-For Left Opening80M8 ShapeSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-

₹ 5,789.18

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: SteelFor Left Opening80M8 ShapeSet( with square nuts and nut holder and Fastening bolts)CSW-08-20 (8)

₹ 6,337.40

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless SteelFor Left Opening80M8 ShapeSet( with square nuts and nut holder and Fastening bolts)CSWS-08-20 (8 Locations)

₹ 5,063.45

1 Piece(s) 5 Day(s) or more 10-Right Opening Used80M8 ShapeSingle Unit (No Square Nut and Nut Holder and Fastening Bolts)-

₹ 5,789.18

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: SteelRight Opening Used80M8 ShapeSet( with square nuts and nut holder and Fastening bolts)CSW-08-20 (8)

₹ 6,337.40

1 Piece(s) 5 Day(s) or more 10Fastening Bolt/Square Nut Material: Stainless SteelRight Opening Used80M8 ShapeSet( with square nuts and nut holder and Fastening bolts)CSWS-08-20 (8 Locations)

Loading...

  1. 1

Basic Information

Type Detachable Hinges Body Material A6063S-T5 Surface Treatment Anodized
Main Body Color Silver Allowable Load(N) 500 (When 2 is Used) Length(mm) 127
Cap Material Polyamide [PA] Axis material Stainless Steel (SUS304) Bearing Material Polyacetal (POM)
Details Type External Mounting Type