(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Extrusion Clean Hinge Fastener Set ACHS

Aluminum Extrusion Clean Hinge Fastener Set ACHS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,678₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Structural material for factory automation equipment

Part Number
ACHS-60100-6-BNHS
ACHS-6065-6-BNHS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load
(N)
Length
(mm)

₹ 3,179.53

1 Piece(s) 5 Day(s) or more 10130 (When 2 is Used)100

₹ 2,677.76

1 Piece(s) 6 Day(s) or more 1080 (When 2 is Used)65
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load
(N)
Length
(mm)

Loading...

  1. 1

Basic Information

Type Detachable Hinges Body Material Aluminum Alloy [AL] Surface Treatment Anodized
Main Body Color Silver Opening Direction Same for left-opening and right-opening Width(mm) 60
Compatible Extrusion Selection M6 Shape Package deal Set( with square nuts and nut holder and Fastening bolts) Cap Material Polyacetal (POM)
Axis material Stainless Steel (SUS303) Cap Color White
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list