(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Extrusion Clean Hinge ACHS

Aluminum Extrusion Clean Hinge ACHS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,293₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

 
Part Number
ACHS-60100-6
ACHS-6065-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load
(N)
Length
(mm)

₹ 2,695.87

1 Piece(s) 5 Day(s) or more 10130 (When 2 is Used)100

₹ 2,292.84

1 Piece(s) 5 Day(s) or more 1080 (When 2 is Used)65

Loading...

  1. 1

Basic Information

Type Detachable Hinges Body Material Aluminum Alloy [AL] Surface Treatment Anodized
Main Body Color Silver Opening Direction Same for left-opening and right-opening Width(mm) 60
Compatible Extrusion Selection M6 Shape Package deal Single Unit (No Square Nut and Nut Holder and Fastening Bolts) Cap Material Polyacetal (POM)
Axis material Stainless Steel (SUS303) Cap Color White
X
whatsapp-qr whatsapp-icon