(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

M6 Series Middle Bracket

M6 Series Middle Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      260₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Structural element for factory automation equipment
・ A square nut for M6 is inserted inside
・ By cutting and processing the bracket frame (special frame), it is possible to manufacture nonstandard brackets
・ The frame can be easily connected only with brackets and bolts without using a special construction method such as welding

Part Number
PMC-06-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 260.01

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape Block type Material Resin
Compatible Extrusion Selection M6 Shape Body Material Polyacetal (POM) Nut Material SUS XM7 Equivalent

Please check the type/dimensions/specifications of the part PMC-06-6 in the M6 Series Middle Bracket series.