(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hinge Gap Filling Seal

Hinge Gap Filling Seal
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,553₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Structural element of factory automation equipment. [Main Body Material]elastomer [TPE]

 
Part Number
PGH-06
PGH-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible Extrusion Selection

₹ 1,552.87

1 Piece(s) 7 Day(s) or more 10M6 Shape

₹ 2,099.84

1 Piece(s) 7 Day(s) or more 10M8 Shape

Loading...

  1. 1

Basic Information

Type Panel Groove Clamp Material Resin Body Material Elastomer [TPE]
Standard Length(mm) 2000 Color Gray
X
whatsapp-qr whatsapp-icon