(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A compact, high-rigidity and high-precision actuator with an integrated inner block consisting of an LM block and ball screw nut.
In addition, as the housing A/B serves as a support unit and the inner block serves as a table, it is possible to dramatically reduce the steps in designing and assembling.
[Features]
· Arranged to make contact at an angle of 45° such that the load is equal in 4 directions, enabling use in various positions.
· The linear guide is made of 4 rows of circular arced grooves for a highly rigid guide with no cracks.
· Changes to friction resistance due to changes in load are suppressed as far as possible, promoting high-accuracy feeding.
· The U-shaped cross-sectional outer rail improves rigidity against moment and torsion.
[Effects of Using Ball Retainer]
· The grease retention capacity has been improved, allowing long-term maintenance-free operation. (QZ Lubricator is attached to the ball screw.)
· Eliminates mutual friction between balls, reduces torque fluctuation and achieves excellent sliding performance.
· In addition, since the basic dynamic load rating of the LM guide and ball screw is higher than conventional products, it has a long service life.
Model | Ball screw Reed (mm) | Block Type | Max. stroke (mm) | Rated speed *1 (mm/s) | Motor Rated output (W) | Maximum payload (kg) *2 | Maximum speed *3 (mm/s) | |
Horizontal | Vertical | |||||||
SKR20 | 1 | A | 130 | 50 | 50 | 12.5 | 3 | 100 |
B | 85 | |||||||
6 | A | 130 | 300 | 6 | 600 | |||
B | 85 | |||||||
SKR26 | 2 | A | 210 | 100 | 50 | 27.5 | 14 | 200 |
B | 145 | |||||||
6 | A | 210 | 300 | 7 | 600 | |||
B | 145 | |||||||
SKR33 | 6 | A | 595 | 300 | 100 | 43.5 | 19 | 390 to 600 |
B | 520 | |||||||
C | 620 | 360 to 600 | ||||||
D | 570 | |||||||
10 | A | 595 | 500 | 34.5 | 12 | 650 to 1000 | ||
B | 520 | |||||||
C | 620 | 600 to 1000 | ||||||
D | 570 | |||||||
20 | A | 595 | 1000 | 21 | 6 | 1270 to 2000 | ||
B | 520 | |||||||
SKR46 | 10 | A | 790 | 500 | 200 400 | At 200 W: 77 At 400 W: 96 | At 200 W: 18 At 400 W: 23 | 430 to 1000 |
B | 680 | |||||||
C | 820 | 400 to 1000 | ||||||
D | 745 | |||||||
20 | A | 790 | 1000 | 200 400 | At 200 W: 42 At 400 W: 90 | At 200 W: 8 At 400 W: 18 | 840 to 2000 | |
B | 680 | |||||||
C | 820 | 780 to 2000 | ||||||
D | 745 |
Model | With/Without Cover | Symbol | Specifications | Sensor model | stroke | Order part number |
KR20 | Without cover | -02 | Photosensor | EE-SX671 | Stroke 70 mm or more | KR20-02 (one side) photosensor / parts 1 set |
Omron | Stroke less than 70 mm | KR20-02 (both sides) photosensor / parts 1 set | ||||
-06 | Photosensor | EE-SX674 | Stroke 70 mm or more | KR20-06 (one side) photosensor / parts 1 set | ||
Omron | Stroke less than 70 mm | KR20-06 (both sides) photosensor / parts 1 set | ||||
-07 | Proximity sensor | APM-D3A1-001 | Stroke 70 mm or more | KR20-07 (one side) proximity sensor / parts 1 set | ||
Azbil | Stroke less than 70 mm | KR20-07 (both sides) proximity sensor / parts 1 set | ||||
-0B | Proximity sensor | APM-D3B1-003 | Stroke 70 mm or more | KR20-0B (one side) proximity sensor / parts 1 set | ||
Azbil | Stroke less than 70 mm | KR20-0B (both sides) proximity sensor / parts 1 set | ||||
-0E | Proximity sensor | APM-D3A1-001 | Stroke 70 mm or more | KR20-0E (one side) proximity sensor / parts 1 set | ||
Azbil | APM-D3B1-003 | Stroke less than 70 mm | KR20-0E (both sides) proximity sensor / parts 1 set | |||
-0H | Proximity sensor | GX-F12A | Stroke 70 mm or more | KR20-0H (one side) proximity sensor / parts 1 set | ||
Panasonic Industrial Devices SUNX Co., Ltd. | Stroke less than 70 mm | KR20-0H (both sides) proximity sensor / parts 1 set | ||||
-0L | Proximity sensor | GX-F12B | Stroke 70 mm or more | KR20-0L (one side) proximity sensor / parts 1 set | ||
Panasonic Industrial Devices SUNX Co., Ltd. | Stroke less than 70 mm | KR20-0L (both sides) proximity sensor / parts 1 set | ||||
-0J | Proximity sensor | GX-F12A | Stroke 70 mm or more | KR20-0J (one side) proximity sensor / parts 1 set | ||
Panasonic Industrial Devices SUNX Co., Ltd. | GX-F12B | Stroke less than 70 mm | KR20-0J (both sides) proximity sensor / parts 1 set | |||
-0M | Proximity sensor | GX-F12A-P | Stroke 70 mm or more | KR20-0M (one side) proximity sensor / parts 1 set | ||
Panasonic Industrial Devices SUNX Co., Ltd. | GX-F12B-P | Stroke less than 70 mm | KR20-0M (both sides) proximity sensor / parts 1 set | |||
With Cover | -12 | Photosensor | EE-SX671 | Stroke 70 mm or more | KR20-12 (one side) photosensor / parts 1 set | |
Omron | Stroke less than 70 mm | KR20-12 (both sides) photosensor / parts 1 set | ||||
-16 | Photosensor | EE-SX674 | Stroke 70 mm or more | KR20-16 (one side) photosensor / parts 1 set | ||
Omron | Stroke less than 70 mm | KR20-16 (both sides) photosensor / parts 1 set | ||||
-17 | Proximity sensor | APM-D3A1-001 | Stroke 70 mm or more | KR20-17 (one side) proximity sensor / parts 1 set | ||
Azbil | Stroke less than 70 mm | KR20-17 (both sides) proximity sensor / parts 1 set | ||||
-1B | Proximity sensor | APM-D3B1-003 | Stroke 70 mm or more | KR20-1B (one side) proximity sensor / parts 1 set | ||
Azbil | Stroke less than 70 mm | KR20-1B (both sides) proximity sensor / parts 1 set | ||||
-1E | Proximity sensor | APM-D3A1-001 | Stroke 70 mm or more | KR20-1E (one side) proximity sensor / parts 1 set | ||
Azbil | APM-D3B1-003 | Stroke less than 70 mm | KR20-1E (both sides) proximity sensor / parts 1 set | |||
-1H | Proximity sensor | GX-F12A | Stroke 70 mm or more | KR20-1H (one side) proximity sensor / parts 1 set | ||
Panasonic Industrial Devices SUNX Co., Ltd. | Stroke less than 70 mm | KR20-1H (both sides) proximity sensor / parts 1 set | ||||
-1L | Proximity sensor | GX-F12B | Stroke 70 mm or more | KR20-1L (one side) proximity sensor / parts 1 set | ||
Panasonic Industrial Devices SUNX Co., Ltd. | Stroke less than 70 mm | KR20-1L (both sides) proximity sensor / parts 1 set | ||||
-1J | Proximity sensor | GX-F12A | Stroke 70 mm or more | KR20-1J (one side) proximity sensor / parts 1 set | ||
Panasonic Industrial Devices SUNX Co., Ltd. | GX-F12B | Stroke less than 70 mm | KR20-1J (both sides) proximity sensor / parts 1 set | |||
-1M | Proximity sensor | GX-F12A-P | Stroke 70 mm or more | KR20-1M (one side) proximity sensor / parts 1 set | ||
Panasonic Industrial Devices SUNX Co., Ltd. | GX-F12B-P | Stroke less than 70 mm | KR20-1M (both sides) proximity sensor / parts 1 set |
Model | Stroke by block type | Order part number | |
A type | B type | ||
KR20 | 30 | — | KR20/26/SKR20/26-sensor rail 1 set - 100 × 2 |
80 | — | KR20/26/SKR20/26-sensor rail 1 set - 150 | |
— | 35 | KR20/26/SKR20/26-sensor rail 1 set - 150 × 2 | |
130 | 85 | KR20/26/SKR20/26-sensor rail 1 set - 200 | |
Motor Type | Manufacturer | series | Motor model | Rated output [W] | Flange angle | Middle Fange Model | Applicable coupling model | ||
Miki Pulley Co., Ltd. | Nabeya Bi-tech Kaisha (NBK) | ||||||||
AC Servo Motor | YASKAWA ELECTRIC | Σ-V mini | SGMMV-A1 | 10 | □25 | N | SFC-010DA2-4B-5B-L32 | XGT2-15C-4-5 | |
SGMMV-A2 | 20 | ||||||||
SGMMV-A3 | 30 | ||||||||
Σ-Ⅴ | SGMJV-A5 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | |||
SGMAV-A5 | |||||||||
Σ-7 | SGM7J-A5 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | |||
SGM7A-A5 | |||||||||
Mitsubishi Electric | MELSERVO J3 | HF-KP053 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | ||
HF-MP053 | |||||||||
MELSERVO J4 | HG-AK0136 | 10 | □25 | N | SFC-010DA2-4B-5B-L32 | XGT2-15C-4-5 | |||
HG-AK0236 | 20 | ||||||||
HG-AK0336 | 30 | ||||||||
HG-KR053 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | ||||
HG-MR053 | |||||||||
MELSERVO JN | HF-KN053 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | |||
TAMAGAWA SEIKI Co., Ltd. | TBL-iII | TS4602 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | ||
TBL-iIV | TSM3102 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | |||
Panasonic | MINAS A5 | MSMD5A | 50 | 38 × 38 | P | SFC-010DA2-4B-8B | XGT2-19C-4-8 | ||
MSME5A | |||||||||
MINAS A6 | MSMF5A | 50 | 38 × 38 | P | SFC-010DA2-4B-8B | XGT2-19C-4-8 | |||
MHMF5A | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | |||||
KEYENCE | SV | SV-M005 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | ||
SV2 | SV2-M005 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | |||
SANYO DENKI | SANMOTION R | R2□A04005 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | ||
OMRON | OMNUC G5 | R88M-K05030 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 | ||
FANUC CORPORATION | β is series | β is 0.2/5000 | 50 | □40 | Q | SFC-010DA2-4B-8B | XGT2-19C-4-8 |
Motor Type | Manufacturer | series | Motor model | Flange angle | Intermediate flange model | Applicable coupling model | |||
Miki Pulley Co., Ltd. | Nabeya Bi-tech Kaisha (NBK) | ||||||||
Stepper Motor | Oriental Motor co., ltd. | AlphaStep | AZ2*, AR2* | □28 | S | SFC-010DA2-4B-5B-L32 | XGT2-15C-4-5 | ||
AZ4*, AR4* (Excluding AZM48) | □42 | R | SFC-010DA2-4B-6B | XGT2-15C-4-6 | |||||
AZM48 | □42 | R | SFC-010DA2-4B-8B | XGT2-19C-4-8 | |||||
5-phase | CRK | CRK52* | □28 | S | SFC-010DA2-4B-5B-L32 | XGT2-15C-4-5 | |||
CRK54* | □42 | R | SFC-010DA2-4B-5B | XGT2-15C-4-5 | |||||
RKⅡ | RKS54* | □42 | R | SFC-010DA2-4B-6B | XGT2-15C-4-6 | ||||
PKA | PKA544 | □42 | R | SFC-010DA2-4B-5B | XGT2-15C-4-5 | ||||
CVK | PKP52* | □28 | S | SFC-010DA2-4B-5B-L32 | XGT2-15C-4-5 | ||||
PKP54* | □42 | R | SFC-010DA2-4B-5B | XGT2-15C-4-5 | |||||
2-phase | CVK | PKP22* | □28 | S | SFC-010DA2-4B-5B-L32 | XGT2-15C-4-5 | |||
PKP24* | □42 | R | SFC-010DA2-4B-5B | XGT2-15C-4-5 | |||||
KEYENCE | 2-phase | QS-M28 | □28 | S | SFC-010DA2-4B-5B-L32 | XGT2-15C-4-5 | |||
QS-M42 | □42 | R | SFC-010DA2-4B-5B | XGT2-15C-4-5 | |||||
SANYO DENKI | PB | PBDM28* | □28 | S | SFC-010DA2-4B-5B | XGT2-15C-4-5 | |||
PBDM423, PBA**423 | □42 | R | SFC-010DA2-4B-6B | XGT2-15C-4-6 | |||||
5-phase | FAF/FDF52* | □28 | S | SFC-010DA2-4B-5B-L32 | XGT2-15C-4-5 | ||||
FAF54*/FDF54*/ FA511M42/FB511M42 | □42 | R | SFC-010DA2-4B-6B | XGT2-15C-4-6 | |||||
2-phase | D*14S28* | □28 | S | SFC-010DA2-4B-5B-L32 | XGT2-15C-4-5 | ||||
DB14H52* | □42 | R | SFC-010DA2-4B-5B | XGT2-15C-4-5 | |||||
DU15H52* | R | SFC-010DA2-4B-5B | XGT2-15C-4-5 |
Motor Type | Manufacturer | series | Motor model | Rated output [W] | Flange angle | Wrap sign |
AC Servo Motor | YASKAWA ELECTRIC | Σ-V mini | SGMMV-A1 | 10 | □25 | WN-05D |
SGMMV-A2 | 20 | |||||
SGMMV-A3 | 30 | |||||
Σ-Ⅴ | SGMJV-A5 | 50 | □40 | WQ-08K | ||
SGMAV-A5 | ||||||
Σ-7 | SGM7J-A5 | 50 | □40 | WQ-08K | ||
SGM7A-A5 | ||||||
Mitsubishi Electric | MELSERVO J3 | HF-KP053 | 50 | □40 | WQ-08D | |
HF-MP053 | ||||||
MELSERVO J4 | HG-AK0136 | 10 | □25 | WN-05D | ||
HG-AK0236 | 20 | |||||
HG-AK0336 | 30 | |||||
HG-KR053 | 50 | □40 | WQ-08D | |||
HG-MR053 | ||||||
MELSERVO JN | HF-KN053 | 50 | □40 | WQ-08D | ||
TAMAGAWA SEIKI Co., Ltd. | TBL-iII | TS4602 | 50 | □40 | WQ-08D | |
TBL-iIV | TSM3102 | 50 | □40 | WQ-08D | ||
Panasonic | MINAS A5 | MSMD5A | 50 | 38 × 38 | WP-08D, WP-08K | |
MSME5A | ||||||
MINAS A6 | MSMF5A | 50 | 38 × 38 | WP-08K | ||
MHMF5A | □40 | WQ-08K | ||||
KEYENCE | SV | SV-M005 | 50 | □40 | WQ-08K | |
SV2 | SV2-M005 | 50 | □40 | WQ-08K | ||
SANYO DENKI | SANMOTIONR | R2□A04005 | 50 | □40 | WQ-08K | |
OMRON | OMNUC G5 | R88M-K05030 | 50 | □40 | WQ-08K | |
FANUC CORPORATION | β is series | β is 0.2/5000 | 50 | □40 | WQ-08K |
Part Number |
---|
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-00[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-01[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-02[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-06[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-07[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-0B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-0E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-0H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-0J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-0L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-0M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-1B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-1E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-1H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-1J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-1L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-1M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-10[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-11[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-12[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-16[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[0,R1,R2,R3]-17[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-00[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-01[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-02[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-06[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-07[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-0B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-0E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-0H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-0J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-0L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-0M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-1B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-1E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-1H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-1J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-1L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-1M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-10[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-11[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-12[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-16[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001A-[0030,0080,0130]-[H,P][0,R1,R2,R3]-17[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-00[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-01[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-02[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-06[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-07[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-0B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-0E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-0H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-0J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-0L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-0M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-1B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-1E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-1H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-1J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
SKR2001B-[0035,0085]-[0,R1,R2,R3]-1L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Accuracy | Ball screw leading (mm) | Slider type | Motor Mounting Orientation | Cover | Motor Type | Table length (mm) | Table width (mm) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Stroke (mm) | Cover Type | With/without Motor | Sensor | Sensor Type (Manufacturer) | Sensor Type | Housing A/intermediate flange symbol (refer to pages 169 and 170) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Photo sensor | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Photo sensor | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] (PNP), N.C. Contacts [2](PNP)) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] (PNP), N.C. Contacts [2](PNP)) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Photo sensor | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Photo sensor | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Photo sensor | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Photo sensor | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] (PNP), N.C. Contacts [2](PNP)) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] (PNP), N.C. Contacts [2](PNP)) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Photo sensor | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Photo sensor | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | High Grade / Precision Grade | 1 | Long 1 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 30 ~ 130 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Photo sensor | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Photo sensor | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | No | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] (PNP), N.C. Contacts [2](PNP)) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.O. Contacts [1] N.C. Contacts [2]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | 1 Piece(s) | 23 Day(s) or more | Standard Grade | 1 | Long 2 pc. | Straight | Presence | No (Built-in by the customer) | 33.2 | 52 | - | - | - | 35 ~ 85 | - | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | - | Proximity Sensor (N.C. Contacts [3]) | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) |
Loading...
Nominal (Height) | 20 | Main Body, Peripheral Components | Caster | Grease | Standard |
---|---|---|---|---|---|
Ball Screw Shaft Dia.(Ø) | 6 | With or w/o Lubricant Unit | No | Amplifier Voltage | No |
With or w/o Retainer | Presence |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy