(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Door Slider, Special Frame M6 Series Aluminum Glass Rail Frame AGRL-05

Door Slider, Special Frame M6 Series Aluminum Glass Rail Frame AGRL-05
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

Part Number
AGRL-05-6-[15-3000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

-

1 Piece(s) 8 Day(s) or more 1015 ~ 3000

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Frame Material Aluminum
Body Material A6063S-T5 Surface Treatment Alumite Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrodeposition Coating