(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Special frame SP Series equal side angle (T: 10mm)

Special frame SP Series equal side angle (T: 10mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

Part Number
AFEL-2010-[15-2000/1]
AFEL-3010-[15-2000/1]
AFEL-4010-[15-2000/1]
AFEL-6010-[15-2000/1]
AFEL-8010-[15-2000/1]
AFEL-9010-[15-2000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (W)
(mm)
Length
(mm)

-

1 Piece(s) 8 Day(s) or more 102015 ~ 2000

-

1 Piece(s) 8 Day(s) or more 103015 ~ 2000

-

1 Piece(s) 8 Day(s) or more 104015 ~ 2000

-

1 Piece(s) 8 Day(s) or more 106015 ~ 2000

-

1 Piece(s) 8 Day(s) or more 108015 ~ 2000

-

1 Piece(s) 8 Day(s) or more 109015 ~ 2000

Loading...

  1. 1

Basic Information

Material A6063S-T5 Surface Treatment Alumite Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrodeposition Coating
Thickness (T)(mm) 10