(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
High Rigidity Frame, H10 Series, AFS-50100H

High Rigidity Frame, H10 Series, AFS-50100H
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

Product Description

Built for strength, the H10 series consists of frame, bracket and fastening parts that can withstand large loads measured in tons.

Part Number
AFS-50100H-10-[15-4000/1]
AFS-50100H-10-[15-4000/1]-[T,​W]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Tapping

-

1 Piece(s) 8 Day(s) or more 1015 ~ 4000None

-

1 Piece(s) 8 Day(s) or more 1015 ~ 4000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 50 Extrusion Size 50x100 Extrusion Series NIC Autotec H10 Series
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 2 Row Groove Number of Slotted Surfaces 4-Side Slot
Material A6N01S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver
X
whatsapp-qr whatsapp-icon