(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Rigidity Frame, H10 Series, AFS-5050H

High Rigidity Frame, H10 Series, AFS-5050H
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Built for strength, the H10 series consists of frame, bracket and fastening parts that can withstand large loads measured in tons.

Part Number
AFS-5050H-10-[15-4000/1]
AFS-5050H-10-[15-4000/1]-[T,​W]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Tapping

-

1 Piece(s) 8 Day(s) or more 1015 ~ 4000None

-

1 Piece(s) 8 Day(s) or more 1015 ~ 4000T (One End-Side) / W (Both Ends)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Tapping

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 50 Extrusion Size 50x50 Extrusion Series NIC Autotec H10 Series
Extrusion Type Square Number of Extrusion Slots 1 Row Groove × 1 Row Groove Number of Slotted Surfaces 4-Side Slot
Material A6N01S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver
X
whatsapp-qr whatsapp-icon
Close

Comparison list