(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.
Standard Extrusion Size(mm) | 45 | Extrusion Size | 45x90 | Extrusion Series | NIC Autotec M8 Series |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Number of Extrusion Slots | 1 Row Groove × 2 Row Groove | Number of Slotted Surfaces | 4-Side Slot |
Material | A6063S-T5 (205) | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |