(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
Part Number |
---|
AFSF-3030-6-[15-4000/1] |
AFSF-3030-6-[15-4000/1]-[T,W] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Tapping |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 10 | 15 ~ 4000 | None | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 15 ~ 4000 | T (One End-Side) / W (Both Ends) |
Part Number |
---|
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x30 | Extrusion Series | NIC Autotec M6 Series |
---|---|---|---|---|---|
Extrusion Type | Square | Number of Extrusion Slots | 1 Row Groove × 1 Row Groove | Number of Slotted Surfaces | 3-Side Slot |
Material | A6063S-T5 | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy