(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
A frame that reproduces a clear texture on the surface by electroplating acrylic resin on the aluminum extrusion.
[Features]
・ This is the basic frame of the Alpha Frame. The external shape and T-slot are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt connection
・ By using the design support (KAKCHAR) together, it is possible to assemble while viewing the assembly drawing and nut insertion drawing
・ The parts layout drawing can be printed on the aluminum extrusion, which is drawn by KAKCHAR, and the assembly time can be shortened
[Applications]
・ As materials for large booths, materials of machine base for large factory automation equipment, and bases for robot machine base
・ As a member for a large clean booth or a member for a conveyor machine base
Part Number |
---|
AFS-120120-6-[15-4000/1] |
AFS-120120-6-[15-4000/1]-[T,W] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Tapping |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | 10 | 15 ~ 4000 | None | ||
- | 1 Piece(s) | 9 Day(s) or more | 10 | 15 ~ 4000 | T (One End-Side) / W (Both Ends) |
Part Number |
---|
Loading...
Standard Extrusion Size(mm) | 120 | Extrusion Size | 120x120 | Extrusion Series | NIC Autotec M6 Series |
---|---|---|---|---|---|
Extrusion Type | Square | Number of Extrusion Slots | 4 Row Groove × 4 Row Groove | Number of Slotted Surfaces | 4-Side Slot |
Material | A6063S-T5 | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy