(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Basic Frame, M6 Series, Heavy Grade, AFS-15150

Basic Frame, M6 Series, Heavy Grade, AFS-15150
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

PDF

Japanese Only

CAD Download
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

Basic Frame, M6 Series, Heavy Grade, AFS-15150
Aluminum profile is a device used to build machine structures. It is available in various sizes to choose from.
[Feature]
● Shape : Rectangle
● Slot width : 6 mm.
● Cross-section : 15x150 mm.
● Overall length :The size is configurable between 15 to 4000 mm, and the minimum length can be increased by increments 1 mm.
● Material : Aluminium grade A6063S-T5
[Application]
Used for conveyor guides, a material for small jig base and a base material for work bench.

Part Number
AFS-15150-6-[15-4000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

-

1 Piece(s) 8 Day(s) or more 1015 ~ 4000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 15 Extrusion Size 15x150 Extrusion Series NIC Autotec M6 Series
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 5 Row Groove Number of Slotted Surfaces 2-Side Slot
Material A6063S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language