(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Basic Frame M4 Series Heavyweight Class AFSR-404020

Basic Frame M4 Series Heavyweight Class AFSR-404020
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2600.1mm

Product Description

This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.

Part Number
AFSR-404020-4-[15-4000/1]
AFSR-404020-4-[15-4000/1]-[T,​W]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Tapping

-

1 Piece(s) 8 Day(s) or more 1015 ~ 4000None

-

1 Piece(s) 8 Day(s) or more 1015 ~ 4000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Series NIC Autotec M4 Series Extrusion Type L/R Shape
Material A6063S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver
X
whatsapp-qr whatsapp-icon