(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Conveyor Sprocket for R Rollers (Part Number)

Conveyor Sprocket for R Rollers
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,357₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Adopted a pull-out finish, featuring a beautiful external appearance
・ For R roller

 
Part Number
K5100R10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipChain No. Number of Teeth (Range Selectable) Shaft Bore Dia. of Pilot Bore (Range Selectable)
(mm)
O.D.
(mm)
Pitch Circular Diameter
(mm)
The Number of Teeth Tooth Width
(mm)
Tooth Shape Pilot Hole Dia.
(mm)
Shaft Diameter Range (Maximum)
(mm)

₹ 9,213.38

1 Piece(s) 7 Day(s) or more K5100R10~1121~30340323.61018S12680

Loading...

  1. 1

Basic Information

Roller Shape R Roller

Please check the type/dimensions/specifications of the part K5100R10 in the Conveyor Sprocket for R Rollers series.

Product variants

Part Number
K10100R8
K10150R10
K10150R12
K5100R12
K5100R6
K5100R8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChain No. Number of Teeth (Range Selectable) Shaft Bore Dia. of Pilot Bore (Range Selectable)
(mm)
O.D.
(mm)
Pitch Circular Diameter
(mm)
The Number of Teeth Tooth Width
(mm)
Tooth Shape Pilot Hole Dia.
(mm)
Shaft Diameter Range (Maximum)
(mm)

₹ 7,840.51

1 Piece(s) 7 Day(s) or more K10100R8~921~30282261.3822S13085

₹ 23,712.33

1 Piece(s) 7 Day(s) or more K10150R10~1121~30506485.41022S230110

₹ 31,093.73

1 Piece(s) 7 Day(s) or more K10150R12~1521~30601579.61222S130115

₹ 13,102.98

1 Piece(s) 7 Day(s) or more K5100R12~1521~30405386.41218S12685

₹ 4,192.00

1 Piece(s) 7 Day(s) or more K5100R~621~30205200618S12675

₹ 6,316.27

1 Piece(s) 7 Day(s) or more K5100R8~921~30272261.3818S12675