(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Conveyor Sprocket for R Rollers (Part Number)

Conveyor Sprocket for R Rollers
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,357₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Adopted a pull-out finish, featuring a beautiful external appearance
・ For R roller

 
Part Number
K10100R8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipChain No. Number of Teeth (Range Selectable) Shaft Bore Dia. of Pilot Bore (Range Selectable)
(mm)
O.D.
(mm)
Pitch Circular Diameter
(mm)
The Number of Teeth Tooth Width
(mm)
Tooth Shape Pilot Hole Dia.
(mm)
Shaft Diameter Range (Maximum)
(mm)

₹ 7,840.51

1 Piece(s) 7 Day(s) or more K10100R8~921~30282261.3822S13085

Loading...

  1. 1

Basic Information

Roller Shape R Roller

Please check the type/dimensions/specifications of the part K10100R8 in the Conveyor Sprocket for R Rollers series.

Product variants

Part Number
K10100R10
K10100R12
K10100R6
K10150R10
K10150R12
K10150R6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChain No. Number of Teeth (Range Selectable) Shaft Bore Dia. of Pilot Bore (Range Selectable)
(mm)
O.D.
(mm)
Pitch Circular Diameter
(mm)
The Number of Teeth Tooth Width
(mm)
Tooth Shape Pilot Hole Dia.
(mm)
Shaft Diameter Range (Maximum)
(mm)

₹ 12,040.85

1 Piece(s) 7 Day(s) or more K10100R10~1121~30349323.61022S13095

₹ 16,932.31

1 Piece(s) 7 Day(s) or more K10100R12~1521~30414386.41222S130100

₹ 4,777.31

1 Piece(s) 7 Day(s) or more K10100R~621~30214200622S13075

₹ 23,712.33

1 Piece(s) 7 Day(s) or more K10150R10~1121~30506485.41022S230110

₹ 31,093.73

1 Piece(s) 7 Day(s) or more K10150R12~1521~30601579.61222S130115

₹ 10,371.96

1 Piece(s) 7 Day(s) or more K10150R~621~30309300622S23095