(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For sick building syndrome. Toluene and xylene are not used. Anticorrosion sealant for steel pipes/linings. Water supply, hot water supply, hot and cold water, steam (up to 150℃). JWWA K-146 & K-142 (waterworks/hot water supply). Product conforms with Ministry of Land, Infrastructure and Transport specifications and standards.
Part Number |
---|
F-109-100G |
F-109-500G |
F-109W-100G |
F-109W-500G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Color |
---|---|---|---|---|---|---|
₹ 1,357.16 | 1 Piece(s) | 8 Day(s) or more | 100g | Gray | ||
₹ 1,938.45 | 1 Piece(s) | 8 Day(s) or more | 500g | Gray | ||
₹ 1,432.16 | 1 Piece(s) | 8 Day(s) or more | 100g | White | ||
₹ 1,838.00 | 1 Piece(s) | 12 Day(s) or more | 500g | White |
Loading...
Type | Sealant For Piping | Shape | Liquid | Viscosity(cps) | 3400 |
---|---|---|---|---|---|
Density | 1.1 | Main Component | Acrylic resin | Solvent | Methyl Alcohol |
Heating residue(%) | 78 | Heat resistant(℃) | 150 | Pressure Resistance(Mpa) | 3 (50A Screw ambient temperature) |
Drying Time | 10 to 24 hrs | Features | Countermeasures against sick building products. Toluene and xylene not used. Corrosion-preventive sealant for iron pipes and lined steel pipe. Water supply and water heating, hot & cold water ,and steam (150°C max.) JWWA K-146 & K-142 (water and hot water supplies). MLIT specifications-compliant product. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy