(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Halogen Lamp【2 Pieces Per Package】

Halogen Lamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,485₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A lighting device for line guides Products which use a halogen lamp as the light source are available. Replacement halogen lamps are sold separately. Products using LEDs as the light source drastically reduce power consumption, boast a longer service life, and can drastically reduce downtime during maintenance.

Part Number
H15V150W500H
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 14,484.56

1 Pack(s)

2 Pieces Per Package

8 Day(s) or more

Loading...

  1. 1

Basic Information

Voltage(V) 15 Electric Power(W) 150 Specifications Option

Please check the type/dimensions/specifications of the part H15V150W500H in the Halogen Lamp series.