(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
SC-L type. Long type. Housing wide block type. It comes with a dust-proof seal. The retainer is made of resin.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SC12LUU |
SC13LUU |
SC16LUU |
SC20LUU |
SC25LUU |
SC30LUU |
SC35LUU |
SC40LUU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|
₹ 2,277.33 | 1 Piece(s) | 8 Day(s) or more | 12 | 70 | 813 | 1570 | ||
₹ 2,381.80 | 1 Piece(s) | 8 Day(s) or more | 13 | 75 | 813 | 1570 | ||
₹ 2,680.47 | 1 Piece(s) | 10 Day(s) or more | 16 | 85 | 1230 | 2350 | ||
₹ 3,157.31 | 1 Piece(s) | 7 Day(s) or more | 20 | 96 | 1400 | 2740 | ||
₹ 4,522.15 | 1 Piece(s) | Same day | 25 | 130 | 1560 | 3140 | ||
₹ 5,457.04 | 1 Piece(s) | 8 Day(s) or more | 30 | 140 | 2490 | 5490 | ||
₹ 8,955.55 | 1 Piece(s) | 8 Day(s) or more | 35 | 155 | 2650 | 6270 | ||
₹ 12,069.64 | 1 Piece(s) | 8 Day(s) or more | 40 | 175 | 3430 | 8040 |
Part Number |
---|
Loading...
Type | Housing | Style | Standard | Lubrication Type | No |
---|---|---|---|---|---|
Ball Recirculating Type | Single | Types | Housing Type | Length | Long |
Dust-proof Seal | With Adhesive |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy