(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Linear Bushing SBK-L Series (Double Square Flange Type)

Linear Bushing SBK-L Series (Double Square Flange Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,659₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

SBC Linear bushing Linear bushing SBK-L series (double square flange type).

 
Part Number
SBK8LUU
SBK10LUU
SBK12LUU
SBK13LUU
SBK16LUU
SBK20LUU
SBK25LUU
SBK30LUU
SBK35LUU
SBK40LUU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

₹ 1,658.53

1 Piece(s) 7 Day(s) or more 84515154317800.01

₹ 1,721.47

1 Piece(s) 7 Day(s) or more 1055191558811000.01

₹ 1,816.56

1 Piece(s) 7 Day(s) or more 1257211581315700.01

₹ 1,951.85

1 Piece(s) 7 Day(s) or more 1361231581315700.01

₹ 2,203.65

1 Piece(s) 7 Day(s) or more 16702815123023500.01

₹ 2,602.80

1 Piece(s) 21 Day(s) or more 20803220140027400.012

₹ 3,576.53

1 Piece(s) 10 Day(s) or more 251124020156031400.012

₹ 4,886.45

1 Piece(s) 7 Day(s) or more 301234520249054900.012

₹ 7,750.09

1 Piece(s) 7 Day(s) or more 351355225265062700.015

₹ 9,919.91

1 Piece(s) 7 Day(s) or more 401516025343080400.015

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material SUJ2 Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type No
Ball Recirculating Type Double Types Flanged End Face Length Standard
Dust-proof Seal With Adhesive Flange Shape Square type flange