(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Linear bushing SB series [Features] · Straight type · Retainer material: made of resin · Outer housing material: SUJ2 · with dust-proof seal
Part Number |
---|
SB5UU |
SB6UU |
SB8UU |
SB10UU |
SB12UU |
SB13UU |
SB16UU |
SB20UU |
SB25UU |
SB30UU |
SB35UU |
SB40UU |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 703.53 | 1 Piece(s) | 7 Day(s) or more | 5 | 15 | 10 | 8 | 167 | 206 | - | ||
₹ 683.44 | 1 Piece(s) | 7 Day(s) or more | 6 | 19 | 12 | 12 | 200 | 260 | 0.009 | ||
₹ 672.73 | 1 Piece(s) | 7 Day(s) or more | 8 | 24 | 15 | 12 | 260 | 400 | 0.009 | ||
₹ 683.44 | 1 Piece(s) | 7 Day(s) or more | 10 | 29 | 19 | 12 | 370 | 540 | 0.009 | ||
₹ 645.99 | 1 Piece(s) | 7 Day(s) or more | 12 | 30 | 21 | 12 | 410 | 590 | 0.009 | ||
₹ 715.58 | 1 Piece(s) | 7 Day(s) or more | 13 | 32 | 23 | 12 | 500 | 770 | 0.009 | ||
₹ 787.91 | 1 Piece(s) | 7 Day(s) or more | 16 | 37 | 28 | 12 | 770 | 1170 | 0.009 | ||
₹ 893.73 | 1 Piece(s) | 7 Day(s) or more | 20 | 42 | 32 | 15 | 860 | 1370 | 0.01 | ||
₹ 1,070.53 | 1 Piece(s) | 7 Day(s) or more | 25 | 59 | 40 | 15 | 980 | 1560 | 0.01 | ||
₹ 1,300.91 | 1 Piece(s) | 7 Day(s) or more | 30 | 64 | 45 | 15 | 1560 | 2740 | 0.01 | ||
₹ 1,773.71 | 1 Piece(s) | 7 Day(s) or more | 35 | 70 | 52 | 20 | 1660 | 3130 | 0.012 | ||
₹ 2,371.07 | 1 Piece(s) | 7 Day(s) or more | 40 | 80 | 60 | 20 | 2150 | 4010 | 0.012 |
Loading...
Type | Straight | Style | Standard | Outer Cylinder Material | SUJ2 |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Ball Recirculating Type | Single |
Types | Standard | Length | Standard | Dust-proof Seal | With Adhesive |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy