(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rolled Ball Screw, MY Series

Rolled Ball Screw, MY Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Generally speaking, ball screws have a dramatically higher transmission efficiency than slide screws. We have blanks in abundant variations, and can provide quick delivery thanks to our proprietary machining technology.

 
Part Number
MY0802-[100-400/1]
MY1004-[150-600/1]
MY1204-[150-800/1]
MY1210-[150-800/1]
MY1405-[150-800/1]
MY1505-[150-1200/1]
MY1510-[200-1200/1]
MY1520-[200-1200/1]
MY2005-[200-2000/1]
MY2010-[250-2000/1]
MY2020-[250-2000/1]
MY2505-[200-2000/1]
MY2510-[300-2000/1]
MY2525-[300-2000/1]
MY2806-[250-2000/1]
MY3210-[300-2000/1]
MY3232-[300-2000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Shaft O.D. d
(Ø)
Lead
(mm)
Axial Clearance Number of Circuits
(Num. of Rows) x (Num. of Turns)
Shaft Overall Length
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

-

1 Piece(s) 8 Day(s) or more 10820.05 or Less1×3.5100 ~ 400180320

-

1 Piece(s) 8 Day(s) or more 101040.05 or Less1×2.5150 ~ 600230480

-

1 Piece(s) 8 Day(s) or more 101240.05 or Less1×2.5150 ~ 800260580

-

1 Piece(s) 8 Day(s) or more 1012100.10 or Less1×1.5150 ~ 800285495

-

1 Piece(s) 8 Day(s) or more 101450.10 or Less1×2.5150 ~ 800440730

-

1 Piece(s) 8 Day(s) or more 101550.10 or Less1×2.5150 ~ 12005101050

-

1 Piece(s) 8 Day(s) or more 1015100.10 or Less1×2.5200 ~ 12005101050

-

1 Piece(s) 8 Day(s) or more 1015200.10 or Less2×1.5200 ~ 12005801330

-

1 Piece(s) 22 Day(s) or more 102050.10 or Less1×2.5200 ~ 20006201470

-

1 Piece(s) 8 Day(s) or more 102010[0.2 or Less] 0.15 or Less1×2.5250 ~ 200010602270

-

1 Piece(s) 8 Day(s) or more 1020200.10 or Less1×2.5250 ~ 20006201470

-

1 Piece(s) 8 Day(s) or more 102550.10 or Less1×2.5200 ~ 20006601870

-

1 Piece(s) 8 Day(s) or more 102510[0.2 or Less] 0.2 or Less2×2.5300 ~ 200027507630

-

1 Piece(s) 8 Day(s) or more 102525[0.2 or Less] 0.12 or Less1×2.5300 ~ 20009302270

-

1 Piece(s) 8 Day(s) or more 102860.10 or Less2×2.5250 ~ 200012104230

-

1 Piece(s) 8 Day(s) or more 103210[0.2 or Less] 0.2 or Less2×2.5300 ~ 200032808670

-

1 Piece(s) 8 Day(s) or more 103232[0.2 or Less] 0.15 or Less2×1.5300 ~ 200014603890

Loading...

  1. 1

Basic Information

Product Type Rolled Ball Screw Nut Shape Standard Flange Shape Round-shaped, 2 Set Screw Flats
Accuracy Grade C10 Preload No Preload Operating Condition Standard
Right-Hand Thread / Left-Hand Thread Right Screw Nut Structure Single Recirculating Method Tube Type
X
whatsapp-qr whatsapp-icon