(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rolled Ball Screw, MV Series (No Screw Shaft Surface Treatment)

Rolled Ball Screw, MV Series (No Screw Shaft Surface Treatment)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Rolled Ball Screw, MV Series (No Screw Shaft Surface Treatment) from MORIMOTO SHAFT.
- Rolled Ball Screws have 9 sizes of shaft diameter are 8mm, 10mm, 12mm, 14mm, 15mm, 20mm, 25mm, 28mm or 32mm and are available in 8 different lead sizes: 2mm,4mm,5mm, 6mm, 10mm, 20mm, 25mm or 32mm.
- The accuracy grade option for this product is C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 100mm to 2,000mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.

 
Part Number
MV0802-[100-400/1]
MV1004-[150-600/1]
MV1204-[150-800/1]
MV1210-[150-800/1]
MV1405-[150-800/1]
MV1505-[150-1200/1]
MV1510-[200-1200/1]
MV1520-[200-1200/1]
MV2005-[200-2000/1]
MV2010-[250-2000/1]
MV2020-[250-2000/1]
MV2505-[200-2000/1]
MV2510-[300-2000/1]
MV2525-[300-2000/1]
MV2806-[250-2000/1]
MV3210-[300-2000/1]
MV3232-[300-2000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Shaft O.D. d
(Ø)
Lead
(mm)
Axial Clearance Number of Circuits
(Num. of Rows) x (Num. of Turns)
Shaft Overall Length
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

-

1 Piece(s) 8 Day(s) or more 10820.05 or Less1×3.5100 ~ 400180320

-

1 Piece(s) 8 Day(s) or more 101040.05 or Less1×2.5150 ~ 600230480

-

1 Piece(s) 8 Day(s) or more 101240.05 or Less1×2.5150 ~ 800260580

-

1 Piece(s) 8 Day(s) or more 1012100.10 or Less1×1.5150 ~ 800285495

-

1 Piece(s) 8 Day(s) or more 101450.10 or Less1×2.5150 ~ 800440730

-

1 Piece(s) 14 Day(s) or more 101550.10 or Less1×2.5150 ~ 12005101050

-

1 Piece(s) 8 Day(s) or more 1015100.10 or Less1×2.5200 ~ 12005101050

-

1 Piece(s) 8 Day(s) or more 1015200.10 or Less2×1.5200 ~ 12005801330

-

1 Piece(s) 8 Day(s) or more 102050.10 or Less1×2.5200 ~ 20006201470

-

1 Piece(s) 8 Day(s) or more 102010[0.2 or Less] 0.15 or Less1×2.5250 ~ 200010602270

-

1 Piece(s) 8 Day(s) or more 1020200.10 or Less1×2.5250 ~ 20006201470

-

1 Piece(s) 8 Day(s) or more 102550.10 or Less1×2.5200 ~ 20006601870

-

1 Piece(s) 8 Day(s) or more 102510[0.2 or Less] 0.2 or Less2×2.5300 ~ 200027507630

-

1 Piece(s) 8 Day(s) or more 102525[0.2 or Less] 0.12 or Less1×2.5300 ~ 20009302270

-

1 Piece(s) 8 Day(s) or more 102860.10 or Less2×2.5250 ~ 200012104230

-

1 Piece(s) 8 Day(s) or more 103210[0.2 or Less] 0.2 or Less2×2.5300 ~ 200032808670

-

1 Piece(s) 8 Day(s) or more 103232[0.2 or Less] 0.15 or Less2×1.5300 ~ 200014603890

Loading...

  1. 1

Basic Information

Product Type Rolled Ball Screw Nut Shape Standard Flange Shape Round-shaped, 2 Set Screw Flats
Accuracy Grade C10 Preload No Preload Operating Condition Standard
Right-Hand Thread / Left-Hand Thread Right Screw Nut Structure Single Recirculating Method Tube Type
X
whatsapp-qr whatsapp-icon