(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Alighting Iron Frame

Alighting Iron Frame
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      888₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

· Features excellent load bearing characteristics as well as outstanding impact and abrasion resistance.

 
Part Number
QEM-0301
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 888.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Steel Shape Round Shape
Wheel Diameter(mm) 30

Please check the type/dimensions/specifications of the part QEM-0301 in the Alighting Iron Frame series.