(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

With Bearings, Duracon Door Wheel, Stainless Steel Frame

With Bearings, Duracon Door Wheel, Stainless Steel Frame
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      730₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

· Offers a quiet opening and closing action. Ideal for use indoors.

Part Number
DES-0242
DES-0302
DES-0362
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Wheel Diameter
(mm)

₹ 729.99

1 Piece(s) 5 Day(s) or more -24

₹ 932.01

1 Piece(s) 5 Day(s) or more -30

₹ 1,172.36

1 Piece(s) 5 Day(s) or more 3635
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Wheel Diameter
(mm)

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Shape Flat Type
X
whatsapp-qr whatsapp-icon
Close

Comparison list