(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Brass Door Roller Round

Brass Door Roller Round
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,016₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

· The load (friction) on the rail is reduced thanks to the use of brass wheels.

 
Part Number
BRM-0301
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,016.01

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Car Material Copper The material of frames Steel Shape Round Shape
Wheel Diameter(mm) 30

Please check the type/dimensions/specifications of the part BRM-0301 in the Brass Door Roller Round series.