(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Door Roller with Bearings Flat

Stainless Steel Door Roller with Bearings Flat
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

· Ideal for heavy doors, etc. · Can also be used for metallic sash frame fittings.

Part Number
SBS-0362
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,698.75

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Flutter Door Roller
Wheel Shape Flat Type Wheel Material Metal Wheel Diameter(φ) 35
Overall Length(mm) 76 Size 36 Shape Flat Type
Wheel Diameter(mm) 35

Please check the type/dimensions/specifications of the part SBS-0362 in the Stainless Steel Door Roller with Bearings Flat series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list