(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Channel (Silver)

Aluminum Channel (Silver)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,710₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Aluminum channel.
[Features]
・ Material is anodizing
・ Silver finish

Aluminum Channel (Silver): related image(s)

Part Number
226-244
226-245
226-290
226-291
226-292
226-293
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize A
(mm)
Size B
(mm)
Size C
(mm)

₹ 12,882.72

1 Piece(s) 9 Day(s) or more 48040

₹ 3,983.95

1 Piece(s) 9 Day(s) or more 23030

₹ 1,710.00

1 Piece(s) 9 Day(s) or more 1.51010

₹ 3,307.06

1 Piece(s) 9 Day(s) or more 23520

₹ 3,554.35

1 Piece(s) 9 Day(s) or more 24020

₹ 5,211.37

1 Piece(s) 9 Day(s) or more 2.55025

Loading...

  1. 1
 

Basic Information

Material Aluminum Finish Anodized aluminum Size D(mm) 4,000
X
whatsapp-qr whatsapp-icon