(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Round pipe made of anodized aluminum.
[Features]
· Lightweight, superior formability and corrosion resistance.· Material that is easy to recycle.
[Applications]
· Construction material, universal sheet metal, optimal for general machinery parts.
Lightweight, easy to recycle material with excellent machinability and corrosion resistance.
Optimal for construction material, general sheet metal, general mechanical parts, etc.
Model Number | Size (Thickness × Outer Diameter × Length) | Weight |
---|---|---|
224-451 | 1 × 10 × 4,000 mm | 0.31 kg |
224-452 | 1 × 15 × 4,000 mm | 0.48 kg |
224-453 | 2 × 20 × 4,000 mm | 1.23 kg |
224-511 | 1 × 6 × 4,000 mm | 0.17 kg |
224-513 | 1 × 12 × 4,000 mm | 0.37 kg |
224-516 | 1 × 16 × 4,000 mm | 0.51 kg |
224-517 | 1 × 19 × 4,000 mm | 0.61 kg |
224-522 | 1 × 25 × 4,000 mm | 0.82 kg |
224-523 | 1.5 × 25 × 4,000 mm | 1.21 kg |
224-527 | 1.5 × 32 × 4,000 mm | 1.56 kg |
224-528 | 2 × 32 × 4,000 mm | 2.06 kg |
224-533 | 1.5 × 38 × 4,000 mm | 1.86 kg |
224-534 | 2 × 38 × 4,000 mm | 2.46 kg |
Aluminum / brass / copper / stainless steel / wood pattern decoration aluminum round pipe
Non-aluminum materials are also available in the product lineup.
Part Number |
---|
224-523 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 4,842.29 | 1 Piece(s) | 9 Day(s) or more |
Loading...
O.D.(Ø) | 25 | Full Length(mm) | 4000 | Thickness A(mm) | 1.5 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy