(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ACH-5201A-0.055-25-33M |
ACH-5201A-0.055-50-33M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|
₹ 1,249.00 |
3 Piece(s) | 6 Day(s) or more | 25 | 1 Roll | ||
₹ 2,536.00 |
4 Piece(s) | 9 Day(s) or more | 50 | 1 Roll |
Ideal polyester adhesive tape for splicing.
[Features]
·Adhesive tape with silicone adhesive applied to a black polyester base material.
·The tape surface has excellent heat-resistant, chemical-resistant, and flame-retardant properties.
·Black color that is easy to see and reacts to the sensor.
[Applications]
·Masking in a high temperature environment or where you want to insulate.
·For splicing release paper, etc.
·For LED resin molding and sealing.
Part Number |
---|
ACH-5201A-0.055-25-33M |
ACH-5201A-0.055-50-33M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|
₹ 1,249.00 |
3 Piece(s) | 6 Day(s) or more | 25 | 1 Roll | ||
₹ 2,536.00 |
4 Piece(s) | 9 Day(s) or more | 50 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy