(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chukoh Flow Adhesive Tape ACH-6100

Chukoh Flow Adhesive Tape ACH-6100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 11,186.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    25
  • Nominal thickness(mm)
    0.28
  • Maximum Operating Temperature(°C)
    200
  • Amount Of Content
    1 Roll

Product Description

Heat-resistant adhesive tape ideal for adding grip.
[Features]
·It has grip and is not slippery.
·The surface is silicone resin, so it is less-sticky and has adhesion-preventing effect.
·Excellent heat resistance, chemical resistance and insulation properties.
·Includes transparent PET separator which is easy to apply.
·Compliant with Notification No. 370 of Ministry of Health, Labour and Welfare, under the Food Sanitation Act of Japan.
·Adhesive tape whose base material is a silicone-coated glass cloth, coated with a silicone-based adhesive.
It has excellent grip and heat resistance, and can be used at high temperatures.
[Applications]
·Roll masking in processing with adhesive or bonding agent.
·Adding traction to feed rollers for films, non-woven fabrics, etc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list