(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ACH-6000-0.7-50-25M |
ACH-6000-0.7-100-25M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|
₹ 41,537.05 |
1 Piece(s) | 5 Day(s) or more | 50 | 1 Roll | ||
₹ 82,924.33 |
1 Piece(s) | 6 Day(s) or more | 100 | 1 Roll |
Adhesive tape ideal for anti-slip and stain protection.
[Features]
·This is an adhesive tape with patterned indented surface made pf silicone and the base material has excellent demolding, grip and cushioning properties.
·Uses silicone pressure sensitive adhesive, has excellent heat resistance and is less likely to leave glue residue.
·Due to the patterned indented surface, it is difficult for the material to stick, providing an anti-adhesion effect.
·Compliant with Notification No. 370 of Ministry of Health, Labour and Welfare, under the Food Sanitation Act of Japan.
·It can also be attached to a silicone roll.
[Applications]
·Adding traction to feed rollers in papermaking, weaving, and printing processes.
·Roll masking in processing with adhesive or bonding agent.
·Adding traction to feed rollers for films, non-woven fabrics, etc.
·Applications where detachability and abrasion resistance are extremely required.
·Temporary fixing when transporting products.
Part Number |
---|
ACH-6000-0.7-50-25M |
ACH-6000-0.7-100-25M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|
₹ 41,537.05 |
1 Piece(s) | 5 Day(s) or more | 50 | 1 Roll | ||
₹ 82,924.33 |
1 Piece(s) | 6 Day(s) or more | 100 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy