(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ASF-115-MX-0.1-38-33M |
ASF-115-MX-0.1-50-33M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|
₹ 9,585.80 |
1 Piece(s) | 7 Day(s) or more | 38 | 1 Roll | ||
₹ 12,565.96 |
1 Piece(s) | 9 Day(s) or more | 50 | 1 Roll |
Adhesive tape that has both tensile strength and smoothness.
[Features]
·This product is made of high-strength, low-elongation fluoropolymer (fluororesin made of PTFE) film as its base material and coated with a silicone-based adhesive.
·Color: Light gray.
·Compared to ASF-110FR, it maintains high strength and low elongation even in the high temperature range.
·Higher surface wear resistance than ASF-118AFR.
·The tape surface has excellent non-adhesiveness, release-ability, surface smoothness and water repellency.
·Has excellent electrical insulation and chemical resistance.
[Applications]
·Used as roll masking of extrusion laminate, for binding, as insulation tape and frictional surface lining.
·Roll masking and belt for roll protection and adherence prevention of polyethylene laminator.
·For other applications requiring low elongation.
Part Number |
---|
ASF-115-MX-0.1-38-33M |
ASF-115-MX-0.1-50-33M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|
₹ 9,585.80 |
1 Piece(s) | 7 Day(s) or more | 38 | 1 Roll | ||
₹ 12,565.96 |
1 Piece(s) | 9 Day(s) or more | 50 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy