(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Light-Duty Roller ø38

AC Light-Duty Roller ø38
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·ø38 roller for light duties. ·Thickness is t1.2.

AC Light-Duty Roller ø38
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
PM380AS-5-200-3-200
PM380AS-5-450-3-200
PM380AS-10-200-3-200
PM380AS-10-300-3-200
PM380AU-5-300-3-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Drive Motor Type Nominal Peripheral Speed
(m/min)

₹ 13,167.93

1 Piece(s) 24 Day(s) or more 200StandardStandard Motor5

₹ 15,071.22

1 Piece(s) 65 Day(s) or more 450StandardStandard Motor5

₹ 13,547.07

1 Piece(s) 8 Day(s) or more 200StandardStandard Motor10

₹ 13,581.80

1 Piece(s) 11 Day(s) or more 300StandardStandard Motor10

₹ 13,581.80

1 Piece(s) 6 Day(s) or more 300AccumulationAccummotor5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Drive Motor Type Nominal Peripheral Speed
(m/min)

Loading...

  1. 1

Basic Information

Long Roller Type With Motor Type Long Roller Outer Dia. D(Ø) 38
Roller Material STKM12 Shaft Type Shaft Bearing No
Surface Treatment Trivalent Chromate Properties Standard Power Supply Three-Phase 200 V
Lining No Load (Reference)(N) 294 or Less Specification Outer Diameter(φ) 38
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
Please select a default language