(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
A pulley for use with driven belt conveyors
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PM320HS-30-270-D-024-PC |
PM320HS-30-320-D-024-PC |
PM320HS-30-370-D-024-PC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width W (mm) |
---|---|---|---|---|---|
₹ 16,065.04 | 1 Piece(s) | 30 Day(s) or more | 270 | ||
₹ 17,306.65 | 1 Piece(s) | 20 Day(s) or more | 320 | ||
₹ 18,548.27 | 1 Piece(s) | 25 Day(s) or more | 370 |
Part Number |
---|
Loading...
Long Roller Type | With Motor | Type | Long Roller | Outer Dia. D(Ø) | 32 |
---|---|---|---|---|---|
Roller Material | SUS304 | Shaft Type | Shaft | Bearing | No |
Drive | Standard | Surface Treatment | No | Properties | Standard |
Power Supply | DC24V | Lining | No | Load (Reference)(N) | 294 or Less |
Nominal Peripheral Speed(m/min) | 30 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy