(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Power Moller Standard Accessories

AC Power Moller Standard Accessories
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Applicable Part NumberPM380AS PM380AU PM427AS PM427AU PMT42YS - -

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Applicable Part NumberPM380AS PM380AU PM427AS PM427AU PMT42YS - -

Loading...

Configured Specifications

Applicable Part NumberPM380AS PM380AU PM427AS PM427AU PMT42YS - -

Product Description

Itoh Denki Roller Conveyor Accessory AC Power Moller Mounting Bracket E-920.

AC Power Moller Standard Accessories
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Applicable Part NumberPM380AS PM380AU PM427AS PM427AU PMT42YS - -

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Applicable Part NumberPM380AS PM380AU PM427AS PM427AU PMT42YS - -
Part Number
E-920
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 999.55

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Applicable Part Number PM380AS PM380AU PM427AS PM427AU PMT42YS

Please check the type/dimensions/specifications of the part E-920 in the AC Power Moller Standard Accessories series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list