(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MDR DC Dedicated Driver, CB-016N

MDR DC Dedicated Driver, CB-016N
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Dedicated standard driver for brushless MDR. [Features]·Acceleration and deceleration times can be adjusted.·Equipped with a constant speed function.·20 speed settings are possible.·Error types and history can be checked

Part Number
CB-016BN6
CB-016N6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetailed Specs

₹ 14,409.55

1 Piece(s) 5 Day(s) or more Standard Power Moller, NPN Signal Output

₹ 14,409.55

1 Piece(s) 5 Day(s) or more Brake Interior Specification Power Moller, NPN Signal Output
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetailed Specs

Loading...

  1. 1

Basic Information

Voltage(V) DC24V±10%
X
whatsapp-qr whatsapp-icon
Close

Comparison list