(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Maintenance-freelinear bushing housingLH-MF shapesinglealuminum case

Maintenance-freelinear bushing housingLH-MF shapesinglealuminum case
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,414₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· LH-MF: Maintenance-free linear housing
· MLH-MF: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than standard type.
· Reduces work time and costs since housing manufacture is not required and mounting work is reduced.
· ULH-MF/UMLH-MF: Ultra long life (U ultra) maintenance-free/rust-resistant type
· Use ultra long life (ultra) type to realize highest durability and extremely long life.

Maintenance-freelinear bushing housingLH-MF shapesinglealuminum case
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,414₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
LH16MF
LH20MF
LH25MF
LH30MF
MLH20MF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

₹ 5,414.18

1 Piece(s) 11 Day(s) or more 101655[No Surface Treatment] No768650-0.009

₹ 5,944.93

1 Piece(s) 11 Day(s) or more 102060[No Surface Treatment] No12821010-0.01

₹ 7,772.20

1 Piece(s) 65 Day(s) or more 102578[No Surface Treatment] No21641790-0.01

₹ 9,066.76

1 Piece(s) 11 Day(s) or more 103083[No Surface Treatment] No32452510-0.01

₹ 6,344.07

1 Piece(s) 11 Day(s) or more 102060[Surface Treatment] Anti-rust Processing12821010-0.01
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

Loading...

  1. 1

Basic Information

Type Housing Style Standard Outer Cylinder Material Aluminum
Lubrication Type No Accuracy High Grade Ball Recirculating Type Single
Motion Linear Motion Types Housing Type Length Standard
Flange Shape - Dust-proof Seal Special seal
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list