(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Bushing Housing, LHW/LHW-B Type, Double Aluminum Case, With Lubrication Hole

Linear Bushing Housing, LHW/LHW-B Type, Double Aluminum Case, With Lubrication Hole
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,256₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ LHW: Linear Housing Double Type Linear Bearing, housing does not need to be manufactured, which reduces installation time and cost
・ MLHW: Rust prevention type with higher anti-corrosion effect than stainless steel and also achieved cost reduction
・ ULHW: Ultra bearing is built into the ultra-lifespan type
・ UMLHW: A rust prevention type with an ultra-long lifespan

 
Part Number
LHW10B
LHW12B
LHW16
LHW16B
LHW20
LHW20B
LHW25B
LHW35
LHW35B
LHW40
LHW60B
MLHW10B
MLHW12B
MLHW16
MLHW16B
MLHW20B
MLHW25
MLHW25B
MLHW30
MLHW35
MLHW35B
MLHW40
ULHW12B
ULHW13B
UMLHW35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Specifications

₹ 4,255.60

1 Piece(s) 10 Day(s) or more 101068[No Surface Treatment] No865850-0.009Standard

₹ 4,323.91

1 Piece(s) 10 Day(s) or more 101270[No Surface Treatment] No892860-0.009Standard

₹ 5,041.84

1 Piece(s) 5 Day(s) or more 101696[No Surface Treatment] No12481300-0.009Standard

₹ 5,041.84

1 Piece(s) 65 Day(s) or more 101685[No Surface Treatment] No12481300-0.009Standard

₹ 6,124.42

1 Piece(s) 65 Day(s) or more 1020108[No Surface Treatment] No20832020-0.01Standard

₹ 6,124.42

1 Piece(s) 16 Day(s) or more 102096[No Surface Treatment] No20832020-0.01Standard

₹ 7,868.64

1 Piece(s) 10 Day(s) or more 1025130[No Surface Treatment] No35173570-0.01Standard

₹ 13,080.29

1 Piece(s) 10 Day(s) or more 1035170[No Surface Treatment] No57226180-0.012Standard

₹ 13,080.29

1 Piece(s) 10 Day(s) or more 1035155[No Surface Treatment] No57226180-0.012Standard

₹ 15,972.78

1 Piece(s) 10 Day(s) or more 1040190[No Surface Treatment] No78728070-0.012Standard

₹ 32,810.87

1 Piece(s) 96 Day(s) or more 1060240[No Surface Treatment] No1600014540-0.015Standard

₹ 6,793.76

1 Piece(s) 10 Day(s) or more 101068[Surface Treatment] Anti-rust Processing865850-0.009Standard

₹ 6,862.07

1 Piece(s) 10 Day(s) or more 101270[Surface Treatment] Anti-rust Processing892860-0.009Standard

₹ 7,814.38

1 Piece(s) 10 Day(s) or more 101696[Surface Treatment] Anti-rust Processing12481300-0.009Standard

₹ 7,814.38

1 Piece(s) 65 Day(s) or more 101685[Surface Treatment] Anti-rust Processing12481300-0.009Standard

₹ 9,600.15

1 Piece(s) 10 Day(s) or more 102096[Surface Treatment] Anti-rust Processing20832020-0.01Standard

₹ 12,600.71

1 Piece(s) 65 Day(s) or more 1025144[Surface Treatment] Anti-rust Processing35173570-0.01Standard

₹ 12,600.71

1 Piece(s) 10 Day(s) or more 1025130[Surface Treatment] Anti-rust Processing35173570-0.01Standard

₹ 16,461.55

1 Piece(s) 66 Day(s) or more 1030156[Surface Treatment] Anti-rust Processing52735010-0.01Standard

₹ 21,191.65

1 Piece(s) 10 Day(s) or more 1035170[Surface Treatment] Anti-rust Processing57226180-0.012Standard

₹ 21,191.65

1 Piece(s) 10 Day(s) or more 1035155[Surface Treatment] Anti-rust Processing57226180-0.012Standard

₹ 27,464.78

1 Piece(s) 10 Day(s) or more 1040190[Surface Treatment] Anti-rust Processing78728070-0.012Standard

₹ 8,711.76

1 Piece(s) 25 Day(s) or more 101270[No Surface Treatment] No892860-0.009Ultra series (long life)

₹ 8,876.51

1 Piece(s) 25 Day(s) or more 101375[No Surface Treatment] No902870-0.009Ultra series (long life)

₹ 30,462.95

1 Piece(s) 20 Day(s) or more 1035170[Surface Treatment] Anti-rust Processing57226180-0.012Ultra series (long life)

Loading...

  1. 1

Basic Information

Type Housing Style Standard Outer Cylinder Material Aluminum
Lubrication Type No Accuracy High Grade Ball Recirculating Type Double
Motion Linear Motion Types Housing Type Length Double
Flange Shape -