(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Bushing Housing With Flange, LFW Type, Double, Round Flange, Aluminum Case

Linear Bushing Housing With Flange, LFW Type, Double, Round Flange, Aluminum Case
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,545₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· LFW: Standard type, double type round flange, aluminum case, linear bearings
· Double type incorporating two linear bearings embedded in an aluminum housing with flange.
· Ideal for vertical axis systems or for when momentary inertia load is in effect.
· MLFW: Rust-resistant type
· ULFW: An ultra long service life type with an incorporated ultra bearing.
· UMLFW: A rust resistant type with an ultra long service life

 
Part Number
LFW6-UU
LFW8-UU
LFW10-UU
LFW12-UU
LFW25-UU
LFW30-UU
LFW35-UU
LFW40-UU
LFW50-UU
LFW60-UU
MLFW6-UU
MLFW8-UU
MLFW10-UU
MLFW12-UU
MLFW25-UU
MLFW35-UU
MLFW40-UU
MLFW50-UU
UMLFW12-UU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Specifications

₹ 4,544.91

1 Piece(s) 10 Day(s) or more 10646[No Surface Treatment] No20354310-0.009Standard

₹ 4,765.91

1 Piece(s) 10 Day(s) or more 10856[No Surface Treatment] No24419450-0.009Standard

₹ 4,917.27

1 Piece(s) 10 Day(s) or more 101068[No Surface Treatment] No30865850-0.009Standard

₹ 5,055.22

1 Piece(s) 15 Day(s) or more 101270[No Surface Treatment] No34892860-0.009Standard

₹ 9,854.96

1 Piece(s) 15 Day(s) or more 1025134[No Surface Treatment] No5835173570-0.01Standard

₹ 12,405.87

1 Piece(s) 15 Day(s) or more 1030144[No Surface Treatment] No6552735010-0.01Standard

₹ 14,528.16

1 Piece(s) 15 Day(s) or more 1035158[No Surface Treatment] No7257226180-0.012Standard

₹ 17,904.20

1 Piece(s) 15 Day(s) or more 1040178[No Surface Treatment] No8478728070-0.012Standard

₹ 29,342.36

1 Piece(s) 15 Day(s) or more 1050224[No Surface Treatment] No1021344212860-0.012Standard

₹ 36,480.82

1 Piece(s) 36 Day(s) or more 1060244[No Surface Treatment] No1201600014540-0.015Standard

₹ 6,572.76

1 Piece(s) 10 Day(s) or more 10646[Surface Treatment] Anti-rust Processing20354310-0.009Standard

₹ 6,862.07

1 Piece(s) 10 Day(s) or more 10856[Surface Treatment] Anti-rust Processing24419450-0.009Standard

₹ 7,235.76

1 Piece(s) 10 Day(s) or more 101068[Surface Treatment] Anti-rust Processing30865850-0.009Standard

₹ 7,373.71

1 Piece(s) 15 Day(s) or more 101270[Surface Treatment] Anti-rust Processing34892860-0.009Standard

₹ 14,434.35

1 Piece(s) 15 Day(s) or more 1025134[Surface Treatment] Anti-rust Processing5835173570-0.01Standard

₹ 22,350.24

1 Piece(s) 15 Day(s) or more 1035158[Surface Treatment] Anti-rust Processing7257226180-0.012Standard

₹ 29,201.98

1 Piece(s) 15 Day(s) or more 1040178[Surface Treatment] Anti-rust Processing8478728070-0.012Standard

₹ 47,400.07

1 Piece(s) 15 Day(s) or more 1050224[Surface Treatment] Anti-rust Processing1021344212860-0.012Standard

₹ 10,573.53

1 Piece(s) 25 Day(s) or more 101270[Surface Treatment] Anti-rust Processing34892860-0.009Ultra series (long life)

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material Aluminum Lubrication Type No Accuracy High Grade
Ball Recirculating Type Double Motion Linear Motion Types Flanged End Face
Length Double Flange Shape Round-shaped flange Dust-proof Seal With double seal